SWRA466D February 2015 – August 2021 CC1310 , CC1310 , CC1352R , CC1352R , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP
SmartRF06EB [4] comes with a built-in support for virtual COM port that can be used together with a CC2538EM [5] or a CC2650EM [6].
To enable the virtual COM port on SmartRF06EB, a jumper must be mounted on the “Enable UART over XDS100v3” header and all jumpers on the “XDS100V3 BYPASS” header should be mounted.