SWRA466D February 2015 – August 2021 CC1310 , CC1310 , CC1352R , CC1352R , CC2538 , CC2538 , CC2620 , CC2620 , CC2630 , CC2630 , CC2640 , CC2640 , CC2640R2F , CC2640R2F , CC2640R2F-Q1 , CC2640R2F-Q1 , CC2642R , CC2642R , CC2642R-Q1 , CC2642R-Q1 , CC2650 , CC2650 , CC2650MODA , CC2650MODA , CC2652R , CC2652R , CC2652R7 , CC2652R7 , CC2652RB , CC2652RB , CC2652RSIP , CC2652RSIP
The LaunchPads for CC2640R2 [7], CC1312R [8], CC1352R/P [9]/[10], CC2642R [11], and CC2652R [11] comes with built-in support for virtual COM port which is enabled by default. The LaunchPad comes equipped with an XDS110 Class Auxiliary Data Port and XDS110 Class Application/User UART. In this application, the XDS110 Class Application/User UART should be used.