SWRA475A January   2015  – October 2016 CC2540 , CC2540T , CC2541 , CC2541-Q1

 

  1.   Bluetooth low energy Beacons
    1.     Trademarks
    2. 1 What is a Beacon?
    3. 2 Bluetooth low energy and Bluetooth Smart
      1. 2.1 Non-Connectable Beacons
      2. 2.2 Connectable Beacons
      3. 2.3 Data Packet
      4. 2.4 Device Address
        1. 2.4.1 Flags
        2. 2.4.2 Manufacturer Specific Data
      5. 2.5 Broadcast Interval
      6. 2.6 Power
      7. 2.7 Range
      8. 2.8 Coexistence
    4. 3 Designing a Bluetooth low energy Beacon
      1. 3.1 Development Kits
      2. 3.2 Creating a Beacon Application With TI Bluetooth low energy-Stack
    5. 4 iBeacon Implementation
      1. 4.1 Overview and Prerequisites
      2. 4.2 Design and Implementation
      3. 4.3 Testing
    6. 5 Proprietary Implementation
      1. 5.1 Overview and Prerequisites
      2. 5.2 Design and Implementation
      3. 5.3 Testing
    7. 6 References
  2.   Revision History

Overview and Prerequisites

This project has the same requirements as the beacon project, which is described in Section 4. Instead of the iBeacon specifications, a generic example format was used, but all of the hardware and IDEs used remain the same.

The necessary files for the project can be found at the TI GitHub repository ble_examples.