SWRA615A June   2019 CC1352P , CC1352R , CC2530 , CC2531 , CC2538 , CC2652P , CC2652R , CC2652R7 , CC2652RB , CC2652RSIP

 

  1.   What's New in Zigbee 3.0
    1. 1 Overview
    2. 2 Zigbee PRO Specification
      1. 2.1 Child Device Management
      2. 2.2 Parent Announce Command
      3. 2.3 Trust Center (TC) Link Key Updates
      4. 2.4 Install Codes
      5. 2.5 Outgoing NWK Frame Counter
      6. 2.6 Changes to Network Joining
      7. 2.7 New Mandatory Command Support
      8. 2.8 Optional Distributed Networks
    3. 3 Base Device Behavior (BDB)
      1. 3.1 BDB Commissioning Modes
      2. 3.2 BDB Security
      3. 3.3 Reset Methods Available with BDB
    4. 4 Green Power Basic Proxy
    5. 5 Zigbee Cluster Library
    6. 6 Zigbee Application Architecture
      1. 6.1 Zigbee Node
      2. 6.2 Zigbee Cluster
      3. 6.3 Zigbee Device
    7. 7 Zigbee Lighting & Occupancy (ZLO) Device Specification
    8. 8 Zigbee 3.0 Certification
    9. 9 References
      1.      Trademarks

Optional Distributed Networks

Distributed networks are formed by the first router that attempts to steer a network without the existence of a coordinator. As the network does not have a coordinator for a trust center, network keys are either received from the parent upon joining through a well-known Distributed Global Link Key, pre-configured, or received out-of-band by way of an install code. Devices in distributed networks will have a lifetime of approximately 4.3 billion packets since NWK keys are fixed and cannot be updated.