SWRA654A December   2019  – April 2020 CC2652R , CC2652R7 , CC2652RSIP

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
      1.      6
      2.      7
      3.      8
      4.      9
        1.       10
        2.       11
        3.       12
      5.      13
    5.     14
  2.   15

Wi-Fi

Wi-Fi typically operates at 2.4 GHz and 5 GHz. Because Zigbee, Thread, and Bluetooth do not operate above 2.4 GHz, coexistence only affects Wi-Fi devices operating in the 2.4 GHz band. Coexistence schemes are often designed to give other protocols priority over Wi-Fi due to the fact that Wi-Fi is inherently more tolerant to time-domain disturbances. Delaying a transmission or missing an incoming reception over a Wi-Fi interface will usually not have a significant impact on the user experience.

For information about coexistence on SimpleLink Wi-Fi, see CC3135, CC3235x SimpleLink Wi-Fi Internet-on-a chip Solution –BLE Coexistence(9).