SWRU546E October 2018 – May 2022 AWR6843 , AWR6843AOP , IWR6443 , IWR6843 , IWR6843AOP
Table 2-14 shows the list of push buttons and usage.
Reference Designator | Usage | Comments | Image |
---|---|---|---|
SW1 | GPIO_1 | When pushed, the GPIO_1 is pulled to Vcc. | |
SW2 | RESET | This is used to RESET the mmWave Sensor device. This signal is also output on the 20-pin, 60-pin connectors and FTDI interfaces so an external processor can control the mmWave Sensor device. The onboard XDS110 can also control this reset. | |
S1.1 | CAN/SPI selection | OFF : SPI-1(default) ON : CAN | |
S1.2 | Header(J16) and 40 pin | OFF : J16 Header ON : 40 pin (default) | |
S1.3 | Header(J16)/40 pin and FTDI | OFF : 40 pin/J16 header ON : FTDI (default) | |
S1.4 | 60 pin and FTDI/40 pin/J16 | OFF : 60 pin ON : FTDI/J16 header/40 pin (default) | |
S1.5 | 60 pin/FTDI/40 pin and XDS110 | OFF : 40/60 pin/FTDI ON : XDS110 (default) | |
S1.6 | 60/40 pin and FTDI | OFF : 60/40 pin ON : FTDI (default) | |
S1.7 | 60/40 pin and FTDI | OFF : 60/40 pin ON : FTDI (default) | |
S1.8 | 40 pin and 60 pin | OFF : 60 pin (default) ON : 40 pin | |
S1.9 | 40 pin and 60 pin | OFF : 60 pin (default) ON : 40 pin | |
S1.10 | 40 pin and FTDI | OFF : 40 pin ON : FTDI (default) | |
S1.11 | 40 pin and FTDI | OFF : 40 pin ON : FTDI (default) | |
S1.12 | XDS110/14 pin | OFF : 14 pin ON : XDS110 (default) |
Table 2-15 provides the list of LEDs and usage.
Reference Designator | Color | Usage | Comments | Image |
---|---|---|---|---|
DS1 | Yellow | nRESET | This LED is used to indicate the state of nRESET pin. If this LED is glowing, the device is out of reset. This LED will glow only after the 5-V supply is provided. | |
DS2 | Yellow | GPIO_2 | Glows when the GPIO_2 is logic 1 | |
DS3 | Red | NERROUT | Glows if there is any HW error in the xWR device | |
DS4 | Red | POWER | This LED indicates the presence of the 5-V supply. | |
D5 | Yellow | SOR0 | SOR0 (SOP2) state | |
D6 | Yellow | SOR1 | SOR1 (SOP1) state | |
D7 | Yellow | SOR2 | SOR2 (SOP0) state | |
D8 | Red | NRST | This LED is used to indicate the state of NRST pin. If this LED is glowing, the device is in reset state. | |
D10 | Red | POWER | 3V3 supply indication | |
D4 | Yellow | FTDI | Glows if the USB is in suspend mode | |
D9 | Red | POWER | 5-V supply indication (from USB bus) | |
D11 | Green | POWER | 5-V supply indication if the input voltage to board is more than 5 V | |
D14 | Green | POWER | 3V3 supply indication |