SWRU585 November   2021 IWR6843

 

  1.   Trademarks
  2. 1Getting Started
    1. 1.1 Key Features
    2. 1.2 Kit Contents
    3. 1.3 mmWave Out of Box Demo
  3. 2Hardware
    1. 2.1 Block Diagram
  4. 3PCB Storage and Handling Recommendations
    1. 3.1 PCB Storage and Handling Recommendations
    2. 3.2 Higher Power Demanding Applications
  5. 4IWR6843LEVM Antenna
    1. 4.1 Transmitter and Receiver Virtual Array
  6. 5Hardware Details
    1. 5.1  Switch Settings
    2. 5.2  LEDs
    3. 5.3  Connectors
    4. 5.4  USB Connector
    5. 5.5  DCA1000 HD Connector
    6. 5.6  MMWAVEICBOOST HD Connector
    7. 5.7  CANFD Connector
    8. 5.8  I2C Connections
    9. 5.9  EEPROM
    10. 5.10 Default I2C Address
    11. 5.11 Modular Mode
    12. 5.12 Flashing the Board
    13. 5.13 DCA1000EVM Mode
    14. 5.14 MMWAVEICBOOST Mode
    15. 5.15 Raw ADC Data Capture Using MMWAVEICBOOST and DCA1000 EVMs
    16. 5.16 Muxing Scheme
  7. 6Software, Development Tools, and Example Code
  8. 7TI E2E Community
  9. 8References

CANFD Connector

The CAN connector provides access to the two CAN_FD interfaces (CAN_L and CAN_H signals) from the onboard CAND-FD transceivers. These signals can be directly wired to the CAN bus.

GUID-20211109-SS0I-SK8T-ZLKD-TL18JDWGL3PN-low.jpg Figure 5-5 CANFD Connector

Table 5-3 shows the J3 and J4 connectors that provide the CAN_L and CAN_H signals from the 2 onboard CAND-FD transceivers (TCAN1042HGVDRQ1). These signals are wired to the CAN bus after muxing with the SPI interface signals; one of the two paths must be selected. Two CANs are selected by closing the switch S1.4 (1st position of switch to be ON).

Table 5-3 CAN Pin Assignment
Pin Description Device Interface Connector on Board
SPI_CS1 CAN2_TX J4.1 - CANL, J4.2 - GND, J4.3 - CANH
SPI_CLK1 CAN2_RX
MISO_1 CAN1_TX J3.1 - CANL, J3.2 - GND, J3.3 - CANH
MOSI_1 CAN1_RX