SWRZ134C April 2023 – February 2024 CC2340R5
PRODUCTION DATA
Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.
MODULE | DESCRIPTION | SILICON REVISIONS AFFECTED | |||
---|---|---|---|---|---|
B | |||||
SPI | Advisory SPI_04 — Hang scenario with SPI waiting for CPU intervention forever | Yes | |||
ADC | Advisory ADC_08 — ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes. | Yes | |||
BATMON | Advisory BATMON_01 — Incorrect temperature measurement | Yes | |||
CKM | Advisory CLK_01 — Bluetooth Low Energy link may not be maintained when using LFOSC only | Yes |