SWRZ156A December   2024  – December 2025 IWRL6843 , IWRL6844

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1 ANA #51
    2. 5.2 ANA #57
    3. 5.3 ANA #65
    4. 5.4 ANA #66
    5. 5.5 DIG #17
  7. 6Trademarks
  8.   Revision History

ANA #66

TX power monitor is not supported for certain back off settings

Revisions Affected

IWRL684xES1.0

Details

TX power monitor is not supported in the back-off range of 4dB to 12dB and for back-offs greater than 16dB

Workaround

TX power monitoring can be performed at 13dB back-off for configurations using these back-off settings