TIDT248A December   2021  – March 2023 TMUXHS4412

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Image
    4. 2.4 Dimensions
    5. 2.5 EMI
  6. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Ripple
    3. 3.3 Load Transients
    4. 3.4 Power On and Power Off

Efficiency Data

Efficiency data is shown in the following table.

VIN (V) IIN (A) VPA_BUS (V) IPA_BUS (A) Eff
12.0200 0.0217 5.0913 0.0000 0.0%
12.0150 0.1037 5.1050 0.1995 81.8%
12.0360 0.1894 5.1213 0.3984 89.5%
12.0500 0.2774 5.1367 0.5999 92.2%
12.0150 0.3661 5.1525 0.7958 93.2%
12.0020 0.4576 5.1663 0.9999 94.1%
12.0390 0.5458 5.1814 1.1986 94.5%
12.0260 0.6381 5.1963 1.4003 94.8%
12.0130 0.7303 5.2100 1.5991 95.0%
12.0000 0.8249 5.2263 1.8003 95.1%
12.0220 0.9169 5.2425 1.9991 95.1%
12.0070 1.0139 5.2575 2.2005 95.0%
11.9940 1.1105 5.2713 2.3994 95.0%
11.9800 1.2099 5.2863 2.6009 94.9%
12.0040 1.3034 5.3000 2.7969 94.7%
12.0150 1.4035 5.3150 3.0013 94.6%