TIDT256A March   2022  – March 2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Test Prerequisites
    1. 1.1 LM5156-Q1
      1. 1.1.1 Loading LM5156-Q1
      2. 1.1.2 LM5156-Q1 SEPIC Bode Loop Testing
    2. 1.2 Loading UCC14240-Q1
    3. 1.3 UCC5870-Q1 and UCC5870-Q1 EVM GUI
    4. 1.4 Voltage and Current Requirements
    5. 1.5 Required Equipment
    6. 1.6 Considerations
    7. 1.7 Dimensions
  5. 2Testing and Results
    1. 2.1 SEPIC Efficiency Graphs
    2. 2.2 SEPIC Efficiency Data
    3. 2.3 SEPIC Bode Plots
    4. 2.4 Thermal Images
  6. 3Waveforms
    1. 3.1 SEPIC Switching
    2. 3.2 SEPIC Output Voltage Ripple
    3. 3.3 SEPIC Load Transients
    4. 3.4 SEPIC Start-Up Sequence
    5. 3.5 Isolated Bias Supply Start Up and Shutdown
    6. 3.6 Isolated Gate Drive

Considerations

Steady State Input Range: 9 V to 18 V

When testing for dips down to 6-V input or for surges to 42-V input for more than a few seconds, a fan blowing on the board is needed.

Testing focused on SEPIC using the LM5156; however, the performance of the UCC14240 and UCC5870 is described in the device data sheets.