TIDT257A February   2022  – October 2022

 

  1.   Description
  2.   Features
  3.   Application
  4. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Considerations
    3. 1.3 Dimensions
  5. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
      1. 2.2.1 THD Optimization
    3. 2.3 Thermal Images
      1. 2.3.1 Low-Side GaN Junction Temperature
    4. 2.4 Thermal Mechanical Design
      1. 2.4.1 Design Parameters
      2. 2.4.2 Thermal Resistance Calculation
      3. 2.4.3 Heat-Sink Diagrams
    5. 2.5 EMI
  6. 3Waveforms
    1. 3.1 AC Drop
    2. 3.2 Load Transients
    3. 3.3 Start-Up Sequence

Features

  • > 180 W/in3 power density in an x-y dimension of less than 68-mm × 121-mm space and maximum height of 32 mm
  • Peak efficiency of 98.7%
  • Semiconductor relay increases power density and reliability
  • GaN optimized with driver integration