TIDT293 October   2022

 

  1.   Description
  2.   Features
  3.   Applications
  4. 1Design Variants
  5. 2Design Overview
    1. 2.1 Board Contents
    2. 2.2 Connector Description
    3. 2.3 User Interface
      1. 2.3.1 Switches and Push-buttons
      2. 2.3.2 Jumpers
      3. 2.3.3 Potentiometers
    4. 2.4 Functional Block Diagram
    5. 2.5 Functional Block Descriptions
  6. 3Features and Performance Curves
    1. 3.1  Test Setup
    2. 3.2  Pulse
    3. 3.3  Levels and Free Run
    4. 3.4  INP
    5. 3.5  Dual-Output Power Supply
    6. 3.6  Overtemperature Protection
    7. 3.7  Slew Rate Adjust
    8. 3.8  Settling Time Adjust
    9. 3.9  Low- and High-Level Adjust
    10. 3.10 Pulse-Width Adjust
    11. 3.11 Period and Delay Adjust
    12. 3.12 Frequency Response
  7. 4Operation
    1. 4.1 Initial Setup – Jumper Selection and Potentiometer Settings
    2. 4.2 Procedure
      1. 4.2.1 Initial Power Up
      2. 4.2.2 Connecting the Circuit Under Test
  8. 5Limitations and Capabilities
    1. 5.1 Wiring Inductance
    2. 5.2 Minimum Voltage
    3. 5.3 Battery Life
  9. 6Typical Failure Mechanism
    1. 6.1 Fast Thermal Failure
    2. 6.2 Slow Thermal Failure

Potentiometers

This section describes the jumpers:

  • Low (R15) is the low-level adjustment of the load transient. Turning the potentiometer clockwise raises the low level.
  • High (R23) is the high-level adjustment of the load transient. Turning the potentiometer clockwise raises the high level.
  • Pos Slew (R12) is the positive slew rate adjustment. Turning the potentiometer clockwise increases the rising transition time.
  • Neg Slew (R58) is the negative slew rate adjustment. Turning the potentiometer clockwise increases the falling transition time.
  • Settling (R43) is the settling time adjust. Turning the potentiometer clockwise dampens the oscillations by increasing the time required for the transition to settle to a steady state value.
  • Width (R47) is the pulse width adjustment of the high level. Turning the potentiometer clockwise increases the pulse width.
  • Delay (R46) is the delay adjustment of the high level relative to the period. Turning the potentiometer clockwise increases the delay time.
  • Period (R36) is the period adjustment of the low level. Turning the potentiometer clockwise increases the period.