TIDU312A May   2014  – November 2020

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 PFC Stage Implementation
    2. 1.2 BL PFC Electrical Specifications
  3. 2Software Overview
    1. 2.1 Software Control Flow
    2. 2.2 Incremental Builds
  4. 3Procedure for Running the Incremental Builds
    1. 3.1 Build 1: Open-Loop Boost With ADC Measurements
      1. 3.1.1 Build 1 Objective
      2. 3.1.2 Build 1 Overview
      3. 3.1.3 Build 1 Protection
      4. 3.1.4 Build 1 Procedure
        1. 3.1.4.1 Step 1.1: Start CCS and Open a Project
        2. 3.1.4.2 Step 1.2: Device Initialization, Main, and ISR Files
        3. 3.1.4.3 Step 1.3: Build and Load the Project
        4. 3.1.4.4 Step 1.4: Debug the Environment Windows
          1. 3.1.4.4.1 Step 1.5: Use Real-Time Emulation
          2. 3.1.4.4.2 Step 1.6: Run the Code for Build 1
    2. 3.2 Build 2: BL PFC With Closed-Current Loop
      1. 3.2.1 Build 2 Objective
      2. 3.2.2 Build 2 Overview
      3. 3.2.3 Build 2 Procedure
        1. 3.2.3.1 Step 2.1: Build and Load Project
    3. 3.3 Build 3: BL PFC With Closed Voltage and Current Loop
      1. 3.3.1 Build 3 Objective
      2. 3.3.2 Build 3 Overview
      3. 3.3.3 Build 3 Procedure
        1. 3.3.3.1 Step 3.1: Build and Load Project
  5. 4Test Results
  6. 5References
  7. 6Revision History

Introduction

The function of a PFC stage is to convert the AC mains voltage to a regulated DC bus voltage while drawing a sine wave input current. Typically, this is implemented using a bridge rectifier followed by a boost PFC stage. However, to reduce the power losses in the diode bridge and to improve the system efficiency an alternative approach is to use a bridgeless system and implement both the rectification and power factor control using two boost stages. In this approach the two boost stages are operated alternately in the positive and negative half cycles of the ac mains voltage. A C2000 microcontroller with its on-chip PWM and ADC modules is able to implement complete digital control of such bridgeless PFC (BL PFC) system.