TIDUAH1A August   2015  – April 2018

 

  1.   Revision History

Features

  • MSP430F67791A System-on-Chip (SOC) With Six Simultaneous Delta-Sigma ADCs for Measurement of Three-Phase Voltages and Currents
  • Isolated, Selectable Bidirectional DC Analog Voltage or Current Outputs ±10-V DC or ±24 mA Based on Dual Output, 16-Bit DAC8563, XTR300, and ISO7341FC
  • Six Open Collector Outputs to Drive Relays for Alarms or Optocouplers for Pulse Output
  • AC Input Voltage Measurement Range: 10% to 120% of Rated Voltage (230 V)
  • AC Input Current Measurement Range: 5% to 200% of Rated Current (5 A)
  • AC Input Measurement Accuracy < ±0.5% and DC Output Accuracy < ±0.2% of Full Scale
  • DC Analog Output Response Time ≈ 1000 ms
  • Provides Expansion Options for Segment LCD Interface, UART Interface, and BCD Switch Interface
  • Onboard Current Transformers and Potential Dividers Provided for Direct Measurement of Voltages and Currents