TIDUAH1A August   2015  – April 2018

 

  1.   Revision History

Revision History

Changes from * Revision (August 2015) to A Revision

  • Changed wording of the Description section in several placesGo
  • Added new devices to the Resources list and changed two part numbersGo
  • Changed wording of the first Featuees bulletGo
  • Changed part number TPS7A6533 to TPS7A65-Q1 in the block diagramGo
  • Added System Description sectionGo
  • Deleted the SERIAL NUMBER column and added a DETAILS column in the Key System Specifications tableGo
  • Changed part number TPS7A6533 to TPS7A65-Q1 in the block diagramGo
  • Changed "TIDA-00555" to "TIDA-00454" in the caption of the functional block diagramGo
  • Added a Design Considerations sectionGo
  • Changed part number TPS7A6533 to TPS7A65-Q1 in four places in Section 2.3.7Go
  • Changed "output ±24 mA" to "output up to ±24 mA" in Section 2.3.8.4Go
  • Added a new Section 2.3.8.5 to the documentGo
  • Changed "TIDA-00555" to "TIDA-00454" in the text of Section 2.4.1.2Go
  • Changed ISO7841F to ISO7841 in the last paragraph of Section 2.4.2.3Go
  • Changed TPS7A633-Q1 to TPS7A65-Q1 in Section 2.4.5.2Go