TIDUDX8B November   2018  – June 2020

 

  1.   Revision History

Sound Pressure Level (SPL) Testing

The Sound Pressure Level (SPL) for the TPA6211T-Q1 audio amplifier was tested with a Unique Sound model US-4008J speaker, with a speaker rating of 103 dB at 1.0 W. A 1.3-kHz test signal was applied to the input of Figure 18. The results are in Table 6.

Table 6. TPA6211T-Q1 Output Power and Speaker SPL

INPUT (Vrms) OUTPUT POWER (W) SPL (dB) THD (%)
1.06 0.25 99.5 0.08
1.5 0.5 101.2 0.064
1.84 0.75 102.8 0.054
2.13 1.00 104 0.057
2.39 1.25 105.3 0.73
2.71 1.5 106.2 5.12

Note: Data taken 10 cm from speaker playing 1.3 KHz sine wave while mounted on a baffle. Analog input signal from AP2700. Noise floor level was 46.0 dB.