TIDUEK9E November   2018  – April 2020

 

  1.   Revision History

Description

This reference design showcases autonomous robotics with the Processor SDK Linux running on the Sitara™ AM57x processor, and the mmWave SDK running on the IWR6843ISK, IWR6843AOPEVM, IWR1443BOOST, or IWR1843BOOST. This design demonstrates the functionality of an embedded robotic system where point-cloud data from the mmWave radar sensing is processed by the Sitara™ AM57x processor which runs Robot Operating System (ROS) and is the main processor for the overall system control. This design integrates enhanced processor SoCs, sensors, and builds embedded robotic systems upon widely adopted open source software components. In addition, it also supports the IWR6843 antenna-on-package variant of mmWave sensors which enables reduced design and manufacturing cost, simplified system design, smaller sensor footprint, and eventually faster time to market. This design provides a great entry point to evaluate full autonomous robotics with Sitara processing and mmWave sensing, and enables rapid development of robotics applications by leveraging TI’s hardware and software components.