TIDUEK9E November   2018  – April 2020

 

  1.   Revision History

Hardware Setup

Mounting and interconnection setup (see Figure 6):

  • Mount the IWR6843ISK on the MMWAVEICBOOST Board to be the mmWave EVM
  • Mount the mmWave EVM on the Kobuki
  • Mount the AM572x EVM on the Kobuki
  • Mount the 12-V to 5-V DC-to-DC converter on the Kobuki
  • Mount the TP-Link on the Kobuki
  • Connect the Kobuki to the AM572x EVM via the USB
  • Connect the mmWave to the AM572x EVM via the USB
  • Connect the TP-Link USB and the Ethernet cable to the AM572x EVM to make it WIFI enabled
  • Power-on the mmWave EVM (make sure the SOP2 jumper on the mmWave EVM has been removed) with firmware flash done
  • Power-on the AM572x EVM with the SD card (created with Processor SDK Linux filesystem) inserted
  • Connect the Ubuntu Linux box to the wireless router (wired or wireless)

Figure 6. Hardware Mounting and Interconnection SetupTIDEP-01006 tidep-01006-hardware-setup-photograph.gif