TIDUEM8B March   2019  – February 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
    1.     7
      1.      8
      2.      9
    2.     10
  7.   11
    1.     12
    2.     13
      1.      14
      2.      15
      3.      16
      4.      17
      5.      18
      6.      19
      7.      20
      8.      21
      9.      22
      10.      23
    3.     24
      1.      25
        1.       26
        2.       27
        3.       28
        4.       29
          1.        30
          2.        31
      2.      32
        1.       33
          1.        34
          2.        35
          3.        36
          4.        37
          5.        38
          6.        39
          7.        40
        2.       41
          1.        42
        3.       43
          1.        44
            1.         45
            2.         46
          2.        47
          3.        48
  8.   49
    1.     50
      1.      51
      2.      52
        1.       53
          1.        54
          2.        55
        2.       56
      3.      57
    2.     58
      1.      59
        1.       60
        2.       61
        3.       62
          1.        63
          2.        64
            1.         65
            2.         66
              1.          67
                1.           68
                2.           69
              2.          70
              3.          71
      2.      72
        1.       73
        2.       74
  9.   75
    1.     76
    2.     77
    3.     78
      1.      79
    4.     80
    5.     81
    6.     82
  10.   83
    1.     84
  11.   85
  12.   86

Key System Specifications

Table 1-1 Key System Specifications
FEATURESDESCRIPTION
Number of phases1 (split-phase with two voltages measured), 1 (split-phase with one voltage measured), 2 phase
Electricity meter accuracy classClass 0.1
Current sensorCurrent transformer
Tested current range0.05–100 A
Tested voltage range15 V–240 V
ADS131M04 CLKIN frequency8,192,000 Hz
ADS131M04 Delta-sigma modulation clock frequency4,096,000 Hz (= CLKIN / 2)
SPI Clock8,192,000 Hz
Oversampling ratio (OSR)512
Digital filter output sample rate8,000 samples per second
Phase compensation implementationSoftware
Phase compensation resolution0.0088° at 50 Hz or 0.0105° at 60 Hz
Selected CPU clock frequency48 MHz
MCU External SVS voltage2.0–2.1 V
System nominal frequency50 or 60 Hz
Measured parameters
  • Active, reactive, apparent power and energy
  • Root mean square (RMS) current and voltage
  • Power factor
  • Line frequency
Update rate for measured parametersApproximately equal to 1 second
Communication options
  • LCD
  • PC GUI via 5 kVRMS isolated RS-232 or isolated RS-485
  • External radio, or radio module connected to the Comms header
    • 5-V rail, current limited to 1.6 A with manual reset after overcurrent thermal shutdown event
    • Measured power failure detection threshold (VIN Falling) for 5-V rail = 4.05 V
    • Measured release UVLO (VIN Rising) for 5-V rail = 4.28 V
    • Measured release overvoltage condition(VIN Falling) for 5-V rail = 5.62 V
    • Measured overvoltage cutoff threshold(VIN Rising) for 5-V rail = 5.81 V
    • Custom software must be written for communication)
Utilized LEDsTotal active energy and total reactive energy
Board power supplyOption 1: 3.3 V directly to DVCC rail; Option 2: 5V to J4 header