TIDUEM8B March   2019  – February 2021

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
    1.     7
      1.      8
      2.      9
    2.     10
  7.   11
    1.     12
    2.     13
      1.      14
      2.      15
      3.      16
      4.      17
      5.      18
      6.      19
      7.      20
      8.      21
      9.      22
      10.      23
    3.     24
      1.      25
        1.       26
        2.       27
        3.       28
        4.       29
          1.        30
          2.        31
      2.      32
        1.       33
          1.        34
          2.        35
          3.        36
          4.        37
          5.        38
          6.        39
          7.        40
        2.       41
          1.        42
        3.       43
          1.        44
            1.         45
            2.         46
          2.        47
          3.        48
  8.   49
    1.     50
      1.      51
      2.      52
        1.       53
          1.        54
          2.        55
        2.       56
      3.      57
    2.     58
      1.      59
        1.       60
        2.       61
        3.       62
          1.        63
          2.        64
            1.         65
            2.         66
              1.          67
                1.           68
                2.           69
              2.          70
              3.          71
      2.      72
        1.       73
        2.       74
  9.   75
    1.     76
    2.     77
    3.     78
      1.      79
    4.     80
    5.     81
    6.     82
  10.   83
    1.     84
  11.   85
  12.   86

ISO7731B

To add isolation to the RS-232 and RS-485 connection to a PC, the isolated RS-232 and isolated RS-485 portion of this reference design uses capacitive galvanic isolation, which has an inherent life span advantage over an opto-isolator. In particular, industrial devices are usually pressed into service for much longer periods of time than consumer electronics; therefore, maintenance of effective isolation over a period of 15 years or longer is important.

The variant of the ISO7731B device used in the RS-232 and RS-485 circuitry of this reference design provides galvanic isolation up to 5 kVRMS for one minute per UL. This digital isolator has three isolated channels where two channels are forward channels and the other is a reverse channel. In this design, two isolation channels are used for the TX and RX. If RS-485 is selected for communication, the third isolation channel is used for the control signal used to enable the receiver or driver. If RS-232 is selected, the third isolation channel is not needed. If RS-232 is desired in a customer’s system instead of RS-485, only two isolation channels are needed, so a two-channel ISO7721B device could be used to reduce cost instead of using the three-channel ISO7731B device (keep in mind that these two devices are not pin-to-pin compatible). Each isolation channel has a logic input and output buffer separated by a double capacitive silicon dioxide (SiO2 ) insulation barrier. This chip supports a signaling rate of 100 Mbps. The chips can operate from a 2.5 V, 3.3-V, and 5-V supply and logic levels.