TIDUEZ3A April   2021  – June 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG342xR030
      2. 2.3.2 TMS320F28002x
      3. 2.3.3 OPA607
      4. 2.3.4 UCC21222
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Test Procedures
      2. 3.3.2 Performance Data: Efficiency, iTHD, and Power Factor
      3. 3.3.3 Functional Waveforms
        1. 3.3.3.1 Current Sensing and Protection
        2. 3.3.3.2 Power Stage Startup and Input Waveforms
        3. 3.3.3.3 AC Drop Test
        4. 3.3.3.4 Surge Test
        5. 3.3.3.5 EMI Test
      4. 3.3.4 Thermal Test
      5. 3.3.5 GaN FET Switching Waveform
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Author
  11. 6Revision History

System Description

This reference demonstrates a 4-kW, single-phase CCM totem-pole bridgeless PFC with TI GaN and C2000, with non-isolated current sensing, isolated driving, differential voltage sensing, and an isolated FSI communication port.

Table 1-1 Key System Specifications
Parameter Specification
Input voltage 200 V–277 V
Input current 20 ARMS maximum
Output voltage 400 VDC
Output current 10 A maximum
Power rating 4 kW at single phase 200 VRMS
Current THD < 2% at 230 VRMS rated load
PFC inductor 480 µH
Output capacitance 680 µF × 4