TIDUEZ3A April   2021  – June 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG342xR030
      2. 2.3.2 TMS320F28002x
      3. 2.3.3 OPA607
      4. 2.3.4 UCC21222
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Test Procedures
      2. 3.3.2 Performance Data: Efficiency, iTHD, and Power Factor
      3. 3.3.3 Functional Waveforms
        1. 3.3.3.1 Current Sensing and Protection
        2. 3.3.3.2 Power Stage Startup and Input Waveforms
        3. 3.3.3.3 AC Drop Test
        4. 3.3.3.4 Surge Test
        5. 3.3.3.5 EMI Test
      4. 3.3.4 Thermal Test
      5. 3.3.5 GaN FET Switching Waveform
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Author
  11. 6Revision History

TMS320F28002x

The TMS320F28002x (F28002x) is a member of the C2000™ real-time microcontroller family of scalable, ultra-low latency devices designed for efficiency in power electronics, including but not limited to: high-power density, high switching frequencies, and supporting the use of GaN and SiC technologies.

The real-time control subsystem is based on TI’s 32-bit C28x DSP core, which provides 100 MHz of signal processing performance for floating- or fixed-point code running from either on-chip flash or SRAM. The C28x CPU is further boosted by the Trigonometric Math Unit (TMU) and VCRC (Cyclical Redundancy Check) extended instruction sets, speeding up common algorithms key to real-time control systems.

High-performance analog blocks are integrated on the F28002x real-time microcontroller (MCU) and are closely coupled with the processing and PWM units to provide optimal real-time signal chain performance. Fourteen PWM channels, all supporting frequency-independent resolution modes, enable control of various power stages from a 3-phase inverter to advanced multi-level power topologies.