TIDUEZ3A April   2021  – June 2022

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 LMG342xR030
      2. 2.3.2 TMS320F28002x
      3. 2.3.3 OPA607
      4. 2.3.4 UCC21222
  8. 3Hardware, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Test Procedures
      2. 3.3.2 Performance Data: Efficiency, iTHD, and Power Factor
      3. 3.3.3 Functional Waveforms
        1. 3.3.3.1 Current Sensing and Protection
        2. 3.3.3.2 Power Stage Startup and Input Waveforms
        3. 3.3.3.3 AC Drop Test
        4. 3.3.3.4 Surge Test
        5. 3.3.3.5 EMI Test
      4. 3.3.4 Thermal Test
      5. 3.3.5 GaN FET Switching Waveform
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Documentation Support
    3. 4.3 Support Resources
    4. 4.4 Trademarks
  10. 5About the Author
  11. 6Revision History

OPA607

The OPAX607 is a decompensated (gain = 6 V/V stable), general-purpose complementary metal oxide semiconductor (CMOS) operational amplifier (opamp) that provides low noise of 3.8 nV/√Hz and a wide gain bandwidth of 50 MHz. The low noise and wide bandwidth of the OPAX607 make the device attractive for general-purpose applications that require a good balance between cost and performance. The high-impedance CMOS inputs make the OPAX607 an ideal amplifier to interface with sensors with large output impedance (for example, piezoelectric transducers).

The OPA607 features a power-down mode with a maximum quiescent current of less than 1 μA, making the device suitable for use in portable battery powered applications. The rail-to-rail output (RRO) of the OPA607 can swing up to 10 mV from the supply rails, enabling maximum dynamic range.

This op amp is optimized for low-voltage operation as low as 2.2 V (±1.1 V) and up to 5.5 V (±2.75 V), and is specified over the temperature range of –40°C to +125°C