DLPU102B December   2020  – July 2022

 

  1.   Read This First
    1.     Trademarks
    2.     About This Guide
    3.     Related Documentation from Texas Instruments
    4.     If You Need Assistance
  2. 1DLP LightCrafter Dual DLPC900 EVM Overview
    1. 1.1 Welcome
    2. 1.2 DLP LightCrafter Dual DLPC900 Evaluation Module (EVM) Hardware
    3. 1.3 EVM Board
    4. 1.4 Other Items Needed for Operation
    5. 1.5 DLP LightCrafter Dual DLPC900 Connections
      1. 1.5.1 DLP LightCrafter Dual DLPC900 LED Enable and PWM Outputs
      2. 1.5.2 DLP LightCrafter Dual DLPC900 Trigger Input and Output Voltage Selectors
    6. 1.6 DLP LightCrafter Dual DLPC900 EVM Flex Cable
    7. 1.7 DLP LightCrafter Dual DLPC900 EVM and DMD EVM Assembly
  3. 2Quick Start
    1. 2.1 Power-up the DLP LightCrafter Dual DLPC900 EVM
    2. 2.2 Creating A Simple Pattern Sequence
  4. 3Operating the DLP LightCrafter Dual DLPC900 EVM
    1. 3.1  DLP LightCrafter Dual DLPC900 Control Software
    2. 3.2  PC Software
    3. 3.3  System Common Controls
      1. 3.3.1 Operating Mode
      2. 3.3.2 Connected DMD Type
      3. 3.3.3 EVM Information
      4. 3.3.4 Status
    4. 3.4  System Settings
    5. 3.5  Video Mode
      1. 3.5.1 Video Support
    6. 3.6  Pattern Modes
      1. 3.6.1 Menu Bar
      2. 3.6.2 Creating a Pattern Sequence in Pattern On-The-Fly Mode
      3. 3.6.3 Creating a Pattern Sequence in Pre-Stored Pattern Mode
      4. 3.6.4 Reordering a Pattern Sequence using the Edit LUT Feature
        1. 3.6.4.1 Special Considerations for Input Triggers when using the Edit LUT Feature
      5. 3.6.5 Creating a Pattern Sequence in Video Pattern Mode
      6. 3.6.6 Creating a Pattern Sequence With DMD Block Load
      7. 3.6.7 Pattern Settings
    7. 3.7  Batch Files
      1. 3.7.1 Execute Batch File
      2. 3.7.2 Creating and Saving Batch Files
        1. 3.7.2.1 Creating and Saving a Batch File Using the GUI
        2. 3.7.2.2 Creating a Batch File Using a Text Editor
      3. 3.7.3 Loading a Batch File
      4. 3.7.4 Adding a Batch File to the Firmware
    8. 3.8  Peripherals
    9. 3.9  Firmware
      1. 3.9.1 Adding or Removing Patterns from the Firmware
        1. 3.9.1.1 Deleting Images
        2. 3.9.1.2 Adding Images
        3. 3.9.1.3 Adding Both Images and Batch Files
    10. 3.10 Flash Device Parameters
    11. 3.11 JTAG Flash Programming
    12. 3.12 Intel (Altera) FPGA Programming
  5. 4Connectors
    1. 4.1 Input Trigger Connectors
    2. 4.2 Output Trigger Connectors
    3. 4.3 DLPC900 UART Headers
    4. 4.4 DLPC900 I2C Port 0
    5. 4.5 DLPC900 I2C Port 1
    6. 4.6 DLPC900 I2C Port 2
    7. 4.7 JTAG Boundary Scan
    8. 4.8 GPIO and PWM
    9. 4.9 Power
  6. 5Power Supply Requirements
    1. 5.1 External Power Supply Requirements
  7. 6Safety
    1. 6.1 Caution Labels
  8. 7Revision History

Read This First

The DLP® LightCrafter™Dual DLPC900 evaluation module (EVM) offers a reference design to enable faster development cycles for users of dual DLPC900 Controller architecture in support of dual controller DMDs. This platform targets applications needing intelligent pattern management along with high resolution display.