SBAU373A April   2021  – June 2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Features
  4. 2Analog Interface
    1. 2.1 Analog Input
    2. 2.2 Shutdown
    3. 2.3 Analog Output
  5. 3Power Supplies
    1. 3.1 VDD1 Input
    2. 3.2 VDD2 Input
  6. 4EVM Operation
    1. 4.1 Analog Input and VDD1 Power: J3 and J1
    2. 4.2 Analog Outputs and VDD2 Power: J4 and J2
    3. 4.3 Device Operation
  7. 5Board Layout
  8. 6Bill of Materials and Schematics
    1. 6.1 Bill of Materials
    2. 6.2 Schematics
  9. 7Related Documentation
  10. 8Revision History

Abstract

The AMC1400 and AMC1411 are precision isolation amplifiers with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide reinforced galvanic isolation of up to 10.5 kVPEAK per DIN V VDE V 0884-11 (VDE V 0884-11): 2017-01.