SLAAE55 September   2022 DAC11001B

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Key Applications
    1. 2.1 Audio Tester
    2. 2.2 High Performance Audio
    3. 2.3 Automated Test Equipment (ATE) and Arbitrary Waveform Generation (AWG)
  5. 3DAC11001B
  6. 4Performance Test Result
  7. 5Competitor Analysis - Audio Tester Applications
  8. 6Summary
  9. 7References

Abstract

This application note explores the applications and their requirements for high-fidelity waveform generation. The DAC11001B, 20-bit resolution, highly accurate, ultra-low noise, low glitch, and exceptional signal chain THD performance are reviewed and showcased. Also, the competitive analysis report helps the system designer understand DAC11001B's performance benefits.