SLVS416C February   2002  – January  2015

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 Recommended Operating Conditions
    3. 6.3 Thermal Information
    4. 6.4 Dissipation Ratings
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Undervoltage Lock Out (UVLO)
      2. 7.3.2  Slow-Start/Enable (SS/ENA)
      3. 7.3.3  VBIAS Regulator (VBIAS)
      4. 7.3.4  Voltage Reference
      5. 7.3.5  Oscillator and PWM Ramp
      6. 7.3.6  Error Amplifier
      7. 7.3.7  PWM Control
      8. 7.3.8  Dead-Time Control and MOSFET Drivers
      9. 7.3.9  Overcurrent Protection
      10. 7.3.10 Thermal Shutdown
      11. 7.3.11 Powergood (PWRGD)
    4. 7.4 Device Functional Modes
      1. 7.4.1 Continuous Conduction Mode
      2. 7.4.2 Switching Frequency Selection/Synchronization
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Component Selection
        2. 8.2.2.2 Input Voltage
        3. 8.2.2.3 Feedback Circuit
        4. 8.2.2.4 Operating Frequency
        5. 8.2.2.5 Output Filter
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
    3. 10.3 Thermal Considerations
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
        1. 11.1.1.1 Related DC - DC Products
    2. 11.2 Related Links
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

1 Features

  • 60-mΩ, MOSFET Switches for High Efficiency at 3-A Continuous Output Source and Sink Current
  • 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V, and 3.3-V Fixed Output Voltage Devices With 1.0% Initial Accuracy
  • Internally Compensated for Low Parts Count
  • Fast Transient Response
  • Wide PWM Frequency − Fixed 350 kHz, 550 kHz or Adjustable 280 kHz to 700 kHz
  • Load Protected by Peak Current Limit and Thermal Shutdown
  • Integrated Solution Reduces Board Area and Total Cost

2 Applications

  • Low-Voltage, High-Density Systems With Power Distributed at 5 V or 3.3 V
  • Point of Load Regulation for High Performance DSPs, FPGAs, ASICs and Microprocessors
  • Broadband, Networking and Optical Communications Infrastructure
  • Portable Computing/Notebook PCs

3 Description

As members of the SWIFT™ family of DC - DC regulators, the TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 low-input-voltage high-outputcurrent synchronous-buck PWM converters integrate all required active components. Included on the substrate with the listed features are a true, high performance, voltage error amplifier that provides high performance under transient conditions; an undervoltage-lockout circuit to prevent start-up until the input voltage reaches 3 V; an internally and externally set slow-start circuit to limit in-rush currents; and a powergood output useful for processor/logic reset, fault signaling, and supply sequencing.

The TPS54311, TPS54312, TPS54313, TPS54314, TPS54315 and TPS54316 devices are available in a thermally enhanced 20-pin HTSSOP (PWP) PowerPAD™ package, which eliminates bulky heatsinks. TI provides evaluation modules and the SWIFT designer software tool to aid in quickly achieving high-performance power supply designs to meet aggressive equipment development cycles.

Device Information(1)

PART NUMBER PACKAGE OUTPUT VOLTAGE
TPS54311 HTSSOP (20) 0.9 V
TPS54312 1.2 V
TPS54313 1.5 V
TPS54314 1.8 V
TPS54315 2.5 V
TPS54316 3.3 V
  1. For all available packages, see the orderable addendum at the end of the datasheet.

Simplified Schematic

simplified_schem_slvs416.gif

Efficiency vs Load Current

graph_01_slvs416.gif