SCES224R April   1999  – January 2015 SN74LVC1G126

PRODUCTION DATA.  

  1. Applications
  2. Simplified Schematic
  3. Revision History
  4. Pin Configuration and Functions
  5. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Switching Characteristics, -40°C to 125°C
    5. 5.5 Operating Characteristics
    6. 5.6 Typical Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • DBV|5
  • DSF|6
  • DCK|5
  • DRL|5
  • DRY|6
  • YZP|5
サーマルパッド・メカニカル・データ
発注情報

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • Supports 5-V VCC Operation
  • Inputs Accept Voltages to 5.5 V
  • Provides Down Translation to VCC
  • Max tpd of 3.7 ns at 3.3 V
  • Low Power Consumption, 10-μA Max ICC
  • ±24-mA Output Drive at 3.3 V
  • Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back Drive Protection
  • Latch-Up Performance Exceeds 100 mA
    Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model
    • 200-V Machine Model
    • 1000-V Charged-Device Model

1 Applications

  • Cable Modem Termination Systems
  • High-Speed Data Acquisition and Generation
  • Military: Radars and Sonars
  • Motor Controls: High-Voltage
  • Power Line Communication Modems
  • SSDs: Internal or External
  • Video Broadcasting and Infrastructure: Scalable Platforms
  • Video Broadcasting: IP-Based Multi-Format Transcoders
  • Video Communication Systems

Description

This single buffer is designed for 1.65-V to 3.6-V VCC operation. The LVC1G126 device is a single line driver with 3-state output. The output is disabled when the output-enable input is low.

Device Information(1)

PART NUMBER PACKAGE (PIN) BODY SIZE
SN74LVC1G126 SOT-23 (5) 2.90 mm × 1.60 mm
SC70 (5) 2.00 mm × 1.25 mm
SOT (5) 1.60 mm × 1.20 mm
SON (6) 1.00 mm × 1.00 mm
XBGA (5) 1.40 mm × 0.90 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

2 Simplified Schematic

ld_ces224.gif