DLPA078B February   2017  – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421

 

  1.   Trademarks
  2. Introduction to Optical Modules
    1. 1.1 DLP Pico Chip or Digital Micromirror Device (DMD)
    2. 1.2 Illumination
    3. 1.3 llumination Optics
    4. 1.4 Projection Optics
    5. 1.5 Flash Memory Board
  3. Use Case Considerations
    1. 2.1 Optical Module Specifications
  4. Core Optical Module Specifications
    1. 3.1 Brightness
    2. 3.2 Size
    3. 3.3 Resolution
    4. 3.4 Illumination Power Consumption
    5. 3.5 Throw Ratio
    6. 3.6 Offset
    7. 3.7 Contrast Ratio
  5. Additional Optical Module Specifications
    1. 4.1 Brightness Uniformity
    2. 4.2 Focus Uniformity
    3. 4.3 Color Management
    4. 4.4 Illumination Type
    5. 4.5 Thermal Management
    6. 4.6 Optical Zoom
    7. 4.7 Depth of Focus
    8. 4.8 Focus Method
    9. 4.9 Automatic White Point Correction
  6. Features Implemented in Software
    1. 5.1 Keystone Correction
    2. 5.2 DLP Image Processing Settings
    3. 5.3 DLP IntelliBright Algorithms
  7. Hardware Integration Considerations
    1. 6.1 Flash Memory
    2. 6.2 DLP Controller to DMD Interface
    3. 6.3 Flash Memory to DLP Controller Interface
  8. Business Considerations
    1. 7.1 Cost
    2. 7.2 Custom Optical Modules
    3. 7.3 Minimum Order Quantity (MOQ)
    4. 7.4 Lead Times
  9. Example Optical Module Specification Table
  10. Get Started with Development
  11. 10Revision History

DLP IntelliBright Algorithms

DLP IntelliBright is a suite of TI image processing algorithms designed to improve the performance of LED-illuminated pico projection systems. The suite is composed of two distinct algorithms: Content Adaptive Illumination Control (CAIC) and Local Area Brightness Boost (LABB). DLP IntelliBright is a feature of DLPC343x-based chipsets.

The CAIC algorithm intelligently manages LED drive strength, on a frame by frame basis, resulting in optical image brightness and contrast. For example, if a frame has more blue than red or green, CAIC will increase the current to the blue LED. CAIC can be adjusted to maximize brightness, minimize power consumption (while maintaining the pre-CAIC brightness level), or somewhere in between with some brightness increase and some power savings.

The LABB algorithm intelligently boosts image brightness, on a frame by frame basis, resulting in brighter, more dynamic images. The LABB algorithm evaluates each image frame, in real time, first identifying dark areas of the image which can benefit from a boost in brightness, and then applying a brightness gain based on the configured “boost strength” setting. A relatively higher gain is applied to the darker regions of the image while little or no gain is applied to brighter regions of the image. LABB is particularly useful for pico projectors in high ambient lighting environments and can be automatically adjusted using an ambient light sensor.

For more details on DLP IntelliBright, please read the TI DLP IntelliBright Algorithms for the DLPC343x Controller application note.