DLPA078B February   2017  – September 2021 DLP160AP , DLP160CP , DLP2000 , DLP2010 , DLP230GP , DLP230KP , DLP230NP , DLP3010 , DLP3310 , DLP4710 , DLP471TP , DLPC3420 , DLPC3421

 

  1.   Trademarks
  2. Introduction to Optical Modules
    1. 1.1 DLP Pico Chip or Digital Micromirror Device (DMD)
    2. 1.2 Illumination
    3. 1.3 llumination Optics
    4. 1.4 Projection Optics
    5. 1.5 Flash Memory Board
  3. Use Case Considerations
    1. 2.1 Optical Module Specifications
  4. Core Optical Module Specifications
    1. 3.1 Brightness
    2. 3.2 Size
    3. 3.3 Resolution
    4. 3.4 Illumination Power Consumption
    5. 3.5 Throw Ratio
    6. 3.6 Offset
    7. 3.7 Contrast Ratio
  5. Additional Optical Module Specifications
    1. 4.1 Brightness Uniformity
    2. 4.2 Focus Uniformity
    3. 4.3 Color Management
    4. 4.4 Illumination Type
    5. 4.5 Thermal Management
    6. 4.6 Optical Zoom
    7. 4.7 Depth of Focus
    8. 4.8 Focus Method
    9. 4.9 Automatic White Point Correction
  6. Features Implemented in Software
    1. 5.1 Keystone Correction
    2. 5.2 DLP Image Processing Settings
    3. 5.3 DLP IntelliBright Algorithms
  7. Hardware Integration Considerations
    1. 6.1 Flash Memory
    2. 6.2 DLP Controller to DMD Interface
    3. 6.3 Flash Memory to DLP Controller Interface
  8. Business Considerations
    1. 7.1 Cost
    2. 7.2 Custom Optical Modules
    3. 7.3 Minimum Order Quantity (MOQ)
    4. 7.4 Lead Times
  9. Example Optical Module Specification Table
  10. Get Started with Development
  11. 10Revision History

Illumination Power Consumption

The power consumption of a DLP Pico projection system is primarily driven by the illumination source in the optical module and is typically measured in watts.

In the case of an RGB LED-illuminated optical module, the power consumption specification includes all three LEDs (red, green, and blue). The LEDs can be driven to a maximum current and temperature specified by the LED manufacturer. Total LED power consumption depends on the LED drive current as well as the designated duty cycle for each color.