DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to read the flash interface rate settings.
Command Parameters
No command parameters.
Return Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:5 | Reserved Always 0x0 |
| 4 | Quad Input / Output Read 0x0: Not supported 0x1: Supported | |
| 3 | Quad Output Read 0x0: Not supported 0x1: Supported | |
| 2 | Dual Input / Output Read 0x0: Not supported 0x1: Supported | |
| 1 | Dual Output Read 0x0: Not supported 0x1: Supported | |
| 0 | Fast Read 0x0: Not supported 0x1: Supported | |
| 3:2 | 15:0 | Maximum Flash Clock Rate LSByte = Byte 2 This value should be divided by 100 to read the MHz value. For example, 0x134D = 4941 / 100 = 49.41 MHz. |
| FLASH INSTRUCTION NAME | FLASH OP-CODE |
|---|---|
| Fast Read | 0x0B |
| Dual Output Read | 0x3B |
| Dual Input / Output Read | 0xBB |
| Quad Output Read | 0x6B |
| Quad Input / Output Read | 0xEB |