DLPU041G April 2016 – July 2024 DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1
This command is used to read flash device information.
Command Parameters
No command parameters.
Return Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | Flash Manufacturer ID |
| 2 | 7:0 | Flash Memory Type |
| 3 | 7:0 | Flash Memory Capacity |
The manufacturer ID and memory type can be found from the selected flash device specification.
The flash memory size can be determined from Table 8-121.
| MEMORY CAPACITY (BYTE 3) | ACTUAL SIZE |
|---|---|
| 0x15 | 16Mb |
| 0x16 | 32Mb |
| 0x17 | 64Mb |
| 0x18 | 128Mb |
| 0x19 | 256Mb(1) |