DLPU048E August 2016 – July 2024
This command is used to control DLPC230-Q1 PWM duty cycles. The default values are specified in flash data. Section 2.2.3 describes the PWM signals. Note, enabling spread spectrum will affect the PWM frequency, which might affect the PWM duty cycle.
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 2:1 | 15:0 | PWM 0 Duty Cycle LSByte = Byte 1 0 = 0% 1024 = 100% |
| 4:3 | 15:0 | PWM 1 Duty Cycle LSByte = Byte 3 0 = 0% 1024 = 100% |
| 6:5 | 15:0 | PWM 2 Duty Cycle LSByte = Byte 5 0 = 0% 1024 = 100% |