DLPU048E August 2016 – July 2024
This command is used to read the DLPC230-Q1 device ID. This command can return two sets of bytes depending on the byte parameter that is sent with the command.
Command Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | DLPC230-Q1 Data Selection 0x0: Read DLPC230-Q1 device ID and Product Configuration ID 0x1: Read DLPC230-Q1 fuse data 0x02 - 0xFF: Reserved |
Return Parameters (0x0)
The return parameters in Table 8-97 are returned if the command parameter is 0x0.
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 1 | 7:0 | DLPC230-Q1 Device ID |
| 2 | 7:4 | Reserved |
| 3:0 | DLPC230-Q1 Product Configuration ID |
Table 8-98 shows the possible DLPC230-Q1 Device ID values.
| Device ID Value | DLPC230-Q1 Architecture | DLPC230-Q1 Turn | DLPC230-Q1 Pass |
|---|---|---|---|
| 0x98 | b10011 | b00 | b0 |
Return Parameters (0x1)
The return parameters in Table 8-99 are returned if the command parameter is 0x1.
| BYTE | BITS | DESCRIPTION |
|---|---|---|
| 8:1 | 63:0 | DLPC230-Q1 Fuse ID |
| BITS | LENGTH (BITS) | DESCRIPTION |
|---|---|---|
| 0:29 | 30 | Product Lot ID
Device manufacturer tracking data |
| 30:31 | 2 | TI Device ID |
| 32:36 | 5 | Wafer ID
Device manufacturer tracking data |
| 37:50 | 14 | Die X/Y
Device manufacturer tracking data |
| 51 | 1 | Fab ID
Device manufacturer tracking data |
| 52:55 | 4 | TI Product Cfg ID |
| 56:63 | 8 | CRC8(1) |