DLPU048E August 2016 – July 2024
This command can enable or disable each pin or differential pin pairs for the high speed interfaces, low speed interface, DEN_ARSTZ, and DMD reset voltages.
Write Parameters
| BYTE | BITS | DESCRIPTION |
|---|---|---|
|
3 | 7:5 |
Reserved |
| 4 | RST Voltages Enable or disable DMD reset voltages 0x0: Disable 0x1: Enable | |
| 3 |
Reserved | |
| 2 | DEN_ARSTZ Enable or disable DEN_ARSTZ 0x0: Disable 0x1: Enable | |
| 1 | LS TX Pair Sets LS TX Pair High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 0 | LS CLK Sets LS CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 2 | 7:5 |
Reserved |
| 4 | CH1 CLK Sets CH1 CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 3 | CH1 Pair 7 Sets CH1 Pair 7 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 2 | CH1 Pair 6 Sets CH1 Pair 6 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 1 | CH1 Pair 5 Sets CH1 Pair 5 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 0 | CH1 Pair 4 Sets CH1 Pair 4 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 1 | 7 | CH1 Pair 3 Sets CH1 Pair 3 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |
| 6 | CH1 Pair 2 Sets CH1 Pair 2 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 5 | CH1 Pair 1 Sets CH1 Pair 1 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 4 | CH1 Pair 0 Sets CH1 Pair 0 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 3:1 |
Reserved | |
| 0 | CH0 CLK Sets CH0 CLK High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 0 | 7 | CH0 Pair 7 Sets CH0 Pair 7 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |
| 6 | CH0 Pair 6 Sets CH0 Pair 6 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 5 | CH0 Pair 5 Sets CH0 Pair 5 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 4 | CH0 Pair 4 Sets CH0 Pair 4 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 3 | CH0 Pair 3 Sets CH0 Pair 3 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 2 | CH0 Pair 2 Sets CH0 Pair 2 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 1 | CH0 Pair 1 Sets CH0 Pair 1 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable | |
| 0 | CH0 Pair 0 Sets CH0 Pair 0 High (Enable) or Low (Disable) 0x0: Disable 0x1: Enable |