DLPU072C June 2018 – January 2024 DLPC3434
Table 3-113 describes the write parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | Projection pitch angle (LSByte) |
| Byte 2 | Projection pitch angle (MSByte) |
Default: 0000h
Table 3-114 shows the bit order and weighting for the 2’s complement projection pitch angle data.
| b15 | b14 | b13 | b12 | b11 | b10 | b9 | b8 | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 2–1 | 2–2 | 2–3 | 2–4 | 2–5 | 2–6 | 2–7 | 2–8 |
This command is used in conjunction with the Write Keystone Correction Control (88h)Write Keystone Correction Control (88h) command.
The projection pitch angle is limited to the range of –40 to 40 degrees. Figure 3-8 shows examples of the projection pitch angle.
Figure 3-8 Examples
of Projection Pitch Angle