DLPU077A March 2019 – June 2019 DLPC4422
Before powering up the EVM, ensure the included DLPLCRDC4422EVM jumpers are in the correct positions. The jumper locations are listed in Section 3.1.1 .
Jumper | Description (Bold Indicates Default Position) |
---|---|
J11 - Front End 12V | Unistalled - Main Board is Powered From its Own AC Adaptor
Installed - Front End Board Provides Power to Main Board |
J14 - Blue LED enable or Lamp Ballast | Pins 1,2 connected Blue LED Enable
Pins 2,3 connected Lamp Mode |
J28 - TDO1 or TDO2 | Pins 1,2 connected TDI in to slave is from TDO1 from Master
Pins 2,3 connected TDI in to slave is from TDO2 from Master |
J29 - Manual Reset | Uninstalled - Normal Operation
Installed - Hold in Reset |
J31 - Hold in Boot Loader | Uninstalled - Normal Operation
Installed - Hold in Boot Loader |
J32 - Vx1 Swap P/N | Uninstalled - Swapping P and N
Installed - Not Swapping P and N |
J33 - Vx1 Swap Bit Order | Uninstalled - Swapping Bit Order
Installed - Not Swapping Bit Order |
J34 - LED Enable Invert | Pins 1,2 connected LED_EN inverted
Pins 2,3 connected LED_EN not inverted |
J38 - Light to Frequency Sensor or ADC Integrating Sensor | Pins 1,2 connected ADC Integrating Sensor
Pins 2,3 connected Comparator Sensor |
J40 - High Current Fan 5 or Fan 6 | Pins 1,2 connected for High Current Fan 5
Pins 2,3 connected for Fan 6 |
Jumper J31 is the “Hold BL” jumper. This jumper is used to put the DLPLCRDC4422EVM into boot loader mode, which allows the DLPC4422 controllers to be programmed. Connect this jumper to prepare the DLPLCRDC4422EVM to be programmed.
To power up the DLPLCRDC4422EVM, a 12V, 5A power supply is needed. Ensure the power supply is functional and the switch SW1 on the EVM is set to off before connecting the power supply to the EVM. Connecting the power supply when the switch is in the off position may prevent damage to the DLPLCRDC4422EVM from poor power connections. The image below shows SW1 in the on position.
Once the power supply has been connected to the DLPLCRDC4422EVM, the switch SW1 can be flipped to the “on” position. You can then plug in the USB cable into the board to prepare for programming the board.