3 DLP5530S-Q1 Chipset Functional Safety Capability
This section summarizes the chipset's functional safety capability.
This chipset:
- Is a quality managed (QM) device according to ISO 26262
- FIT rates and failure mode distributions are provided as part of the Functional Safety Analysis Report for customers to calculate random fault integrity metrics
- TI recommends that this component is integrated into the system through the strategy of "evaluation of hardware element" (ISO 26262-8:2018 clause 13)
NOTE
This component is still undergoing development and its functional safety assessment is not yet complete.