DLPU097A November   2019  – October 2025 DLP5534-Q1 , DLPC230-Q1 , DLPC231-Q1 , TPS99000-Q1

 

  1.   1
  2.   DLP5534Q1EVMDLP5534PROJQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5534PROJQ1 EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Optical Specifications
      2. 1.2.2 Electrical Specifications
      3. 1.2.3 Component Temperature Ratings
      4. 1.2.4 Input Video Specifications
      5. 1.2.5 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Revision History

Optical Specifications

The DLP5534PROJQ1 EVM utilizes the Luminus CBM-25X-UV 405 nm LED. Optical specifications for the projector are listed in Table 1-6. The optics are optimized for high brightness. If higher contrast is desired the optics can be designed for a higher f/# with some loss of brightness.

Table 1-6 Optical Specifications
PARAMETERMINNOMMAXUNIT
Optical Output Power2.7W
LED Center Wavelength405nm
f/#2.0
Throw Ratio (Distance/Width)2.5
Focus Range (Distance)300900mm
Optical Offset120%
Contrast (Full on/off)950:1
WARNING:

Eye or skin irritation may result from exposure. Use appropriate shielding. Do not look at the operating lamp. Eye injury may result.