DLPU100B May 2020 – June 2024 DLP2021-Q1 , DLP3021-Q1
The DLP3021-Q1 FPGA configuration includes a brownout detection function to alert and properly shut down the system when the input voltage begins to fall. FPGA pin F2 is configured as the brownout detect pin. This pin is configured as a digital input that will trigger a brownout interrupt on a high-to-low transition. The input voltage should be divided down as an input to this pin so that the nominal voltage to the pin will not exceed 1.8V. The brownout condition will occur when the input falls below a nominal voltage of 0.9V. Once the brownout condition is triggered and the input voltage remains below the brownout voltage threshold for a 100µs debounce period, the FPGA will automatically begin to park the DMD for proper power-down sequencing. After the brownout detection has parked the DMD, the system must be fully powered down before restarting, ensuring proper power-up sequencing upon restart.
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VBrownout | Input voltage that triggers the brownout condition | 0.8(1) | 0.9(1) | 1.0(1) | V |