7 Revision History
Changes from Revision A (April 2022) to Revision B (July
2022)
- Changed all instances of legacy terminology to "Primary" and
"Secondary" throughout this guide.Go
- Added Note: Heartbeat is present even if no DMD is
present.Go
- Changed J12 "HOLDBoot" jumper description to "BOOTHold"
jumper.Go
- Added Controller Board and DMD Board Assembly
instructions.Go
- Updated to Secondary terminology
for Secondary Present and Ready Status item
.Go
- Added a note East/West flip is permanently on for dual controller
designs.Go
- Updated to Primary-Secondary terminology in Deleting Images
Go
- Updated to Primary-Secondary terminology in Section 4.9.1.2
Go
Changes from Revision * (December 2020) to Revision A (April 2022)
- Corrected GUI version to 5.0 and
added firmware 6.0Go
- Corrected Image files default location and added selection
clarificationGo
- Corrected the DLPC900REF-SW linksGo
- Added Standby wait period and commands accepted
information.Go
- Added note that the user must ensure the correct firmware is
programmed for the DMD EVM attached.Go
- Changed System Memory Test
to Internal Memory Test
Passed.Go
- Added note requiring an Update
LUT command to resume operation after stopping DMD Idle
Mode.Go
- Added a note explaining IDX errors.Go
- Added steps 1 and 2 to clarify this exampleGo
- Modified phrasing of 2nd paragraphGo
- Clarified step #1 and added step #2 in Section 4.9.1
Go
- Clarified step #1 and added step #2 in Deleting Images
Go
- Added step #11 and clarified phrasing and the directory of step #3
in Section 4.9.1.2
Go
- Clarified steps 1 and 2 in Section 4.9.1.3
Go