DLPU102B December 2020 – July 2022
The UART output headers pinout (connector J7 - primary and connector J17 - secondary) is shown in Table 5-3. The UART headers are used solely for debug message outputs to a terminal. The TX out is 3.3 V TTL level and requires on external transceiver to convert the TTL level signals to RS232. The connector is a 6 pin header.
Description | Pin | Supply Range |
---|---|---|
Ground | 1 | 0 V |
RX | 2 | 3.3 V |
TX | 3 | 3.3 V |