DLPU102B December 2020 – July 2022
The GPIO and PWM connector J13 on the DLP LightCrafter Dual DLPC900 EVM pins are listed in Table 5-8. Two matching 14-pin, 2.00-mm connector part numbers are:
A corresponding mating connector part numbers are:
Description | Pin | Supply Range |
---|---|---|
3.3V | 1 | 3.3 V |
3.3V | 2 | 3.3 V |
GPIO_PWM_00 | 3 | 3.3 V |
GPIO_04 | 4 | 3.3 V |
GPIO_PWM_01 | 5 | 3.3 V |
GPIO_05 | 6 | 3.3 V |
GPIO_PWM_02 | 7 | 3.3 V |
GPIO_06 | 8 | 3.3 V |
GPIO_PWM_03 | 9 | 3.3 V |
GPIO_07 | 10 | 3.3 V |
GPIO_08 | 11 | 3.3 V |
Ground | 12 | Ground |
Ground | 13 | Ground |
Ground | 14 | Ground |