DLPU109
May 2021
Trademarks
1
DLPC7540EVM, DLP471TEEVM, and DLP650TEEVM Overview
1.1
Welcome
1.2
What is in the DLP471TEEVM, DLP650TEEVM, and DLPC7540EVM Evaluation Modules?
1.3
EVM Boards
1.4
Other Items Needed for Operation
1.5
DLPC7540EVM, DLP471TEEVM, and DLP650TEEVM EVM Flex Cable
2
Quick Start
2.1
Downloading the Software
2.2
Connecting the DLP471TEEVM, or DLP650TEEVM, to the DLPC7540EVM
2.3
Powering-up the DLPC7540EVM and Preparing to Program the DLPC7540EVM
2.4
Programming the DLPC7540EVM and Displaying a SPLASH Image
2.5
Troubleshooting
3
Connections
3.1
DLPC7540EVM Connections
3.2
DLP471TEEVM and DLP650TEEVM Connections
3.2.1
Test Points
3.2.2
Connectors
4
Power Supply Requirements
4.1
External Power Supply Requirements
5
Safety
5.1
Caution Labels
5.2
If You Need Assistance
6
Related Documentation
3.2.1
Test Points
TP1
- VRESET
TP10
- GND
TP18
- DMD_VDD (1.8V)
TP25
- 3.3V
TP27
- GND
TP32
- VBIAS
TP33
- VOFFSET