DLPU109 May 2021
The DLP471TEEVM, DLP650TEEVM, and the DLPC7540EVM are evaluation modules (EVM) that are capable of displaying images on to the DMD. However, these EVMs do not ship with optics, illumination source, cables, power supplies, or additional hardware components. These are system parameters that are left for the user to design, the EVMs are meant to accelerate initial system design.
The firmware provided on ti.com is for the sole purpose of operating the electronic components that make up the DLP471TEEVM, DLP650TEEVM, and the DLPC7540EVM evaluation modules. Any additions made to the EVMs such as illumination, optics, actuator, and so on will require contacting Texas Instruments for additional support in including these elements specific to customer application.