DLPU113A December 2021 – April 2022 DLP2021-Q1
PARAMETER | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|
INPUT | |||||
Voltage | 10.5 | 12 | 18 | V | |
Power (PWM Enabled) | RGB LEDs(1) | 2.76 | W | ||
White LED(2) | 1.80 | ||||
Power (PWM Disabled) | RGB LEDs(1) | 1.0 | |||
White LED(2) | 1.0 | ||||
LED DRIVER | |||||
Light Engine Efficiency4 | RGB LEDs(1) | 23.1 | % | ||
White LED(2) | 29.5 | ||||
LED Power | RGB LEDs(1) | 1.34 | W | ||
White LED(2) | 1.31 | ||||
Efficacy5 | RGB LEDs(1) | 21.6 | lm / W | ||
White LED(2) | 30.1 | ||||
TEMPERATURE | |||||
Operating DMD Temperature | –40 | 25 | 105(3) | °C |