DLPU115B january 2022 – march 2023 DLPC3421
Table 3-73 describes the return parameters.
| Parameter Bytes | Description |
|---|---|
| Byte 1 | See Table 3-74 |
| Byte 2 | CAIC maximum lumens gain |
| Byte 3 | CAIC clipping threshold |
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7) | CAIC gain display enable:
|
| b(6) | CAIC gain display scale:
|
| b(5:0) | Reserved |
Information on these parameters can be found in Section 3.3.3.