DLPU116 November 2024 DLPC3420
Table 3-76 describes the write parameters.
| MSB | Byte 1 | LSB | |||||
|---|---|---|---|---|---|---|---|
| b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
| b(7:3) | Reserved |
| b(2) | Manual Mode –
Parallel Interface HSYNC Polarity:
|
| b(1) | Manual Mode –
Parallel Interface VSYNC Polarity:
|
| b(0) | Parallel Interface
Sync Polarity Mode:
|
This command may be needed when using the parallel interface port. This command is not applicable for BT656 sources. In Automatic mode, the system can typically determine the appropriate polarity of the syncs. In Manual mode, the user is allowed to specify these polarities.