DLPU132B October 2023 – March 2025 DLPC964
The DLP LightCrafter DLPC964 EVM is one-third of a complete DMD imaging electronics subsystem. The DLP LightCrafter DLPC964 EVM consists of the DLPC964 board which includes a DLPC964 Digital Controller, USB interface, power management circuits, and supported digital logic.
Also needed to complete the imaging subsystem is a compatible DLPLCR99EVM or DLPLCR99UVEVM. Both DMD EVMs are compatible with the DLPLCRC964EVM and the AMD Xilinx Virtex-7 EVM or other front end to send patterns to the DLPC964 controller. The DLPLCR99EVM and DLPLCR99UVEVM consist of a DMD, a DMD board (PCB) containing on-board DMD power circuits, DMD mounting hardware, and Flex Cables for connections to the DLPLCRC964EVM and DLPLCR99EVM or DLPLCR99UVEVM.
Figure 1-2 outlines the major hardware components of a DLPLCRC964EVM System Hardware.
Figure 1-2 DLPLCRC964EVM Hardware Components